??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M61C-0000-10-065-PX0BP4-150
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M61C-0000-10-065-PX0BP4-150
VERF
Availability
Available
BC
Order code
BCC0FRA
TC
Artikelbezeichnung
BCC M61C-0000-10-065-PX0BP4-150
PX
Product view
45346_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M23x1-Female, straight, 12-pin, Cable = PUR black, 15 m, drag chain compatible, Number of conductors = 11, Conductor cross-section = 0.50 mm² + 1.0 mm², Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 8.0 A, IP rating = IP67, Approval/Conformity = WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.